CAD (0)
▾
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure
Specifications
Description |
N/A FCX-1.5-HUB-45MMP7-14X3.8MMKW |
Type |
N/A HercuFlex® Gear Coupling Hub |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Dimensional Data
Bore Size |
N/A 45 mm |
Size |
N/A 1.5 |
Keyway Size (W x D) |
N/A 14X3.8MM mm |
Length thru Bore |
N/A 1.94 in |
Depth |
N/A 1.94 in49.3 mm |
Max. Bore |
N/A 2.438 in62 mm |
Dimension HD |
N/A 3.29 in83.5 mm |
Dimension L1 |
N/A 3.63 in92.202 mm |
Dimension L2 |
N/A 0.57 in14.478 mm |
Dimension L3 |
N/A 1.25 in31.75 mm |
Dimension TW |
N/A 0.62 in15.748 mm |
Bore Size |
N/A 45 mm |