CAD (0)
▾
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure
Specifications
Description |
N/A FCX-2-HUB-80P7-22X5.4KW |
Type |
N/A HercuFlex® Gear Coupling Hub |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Dimensional Data
Bore Size |
N/A 80 mm |
Size |
N/A 2 |
Keyway Size (W x D) |
N/A 22X5.4 mm |
Length thru Bore |
N/A 2.44 in |
Depth |
N/A 2.44 in62 mm |
Max. Bore |
N/A 3.063 in78 mm |
Dimension HD |
N/A 4.21 in106.9 mm |
Dimension L1 |
N/A 4.22 in107.188 mm |
Dimension L2 |
N/A 0.75 in19.05 mm |
Dimension L3 |
N/A 1.53 in38.862 mm |
Dimension TW |
N/A 0.75 in19.05 mm |
Bore Size |
N/A 80 mm |