CAD (0)
▾
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure
Specifications
Description |
N/A FCX-2.5-HUB-55MMP7-16X4.3MMKW |
Type |
N/A HercuFlex® Gear Coupling Hub |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Dimensional Data
Size |
N/A 2.5 |
Keyway Size (W x D) |
N/A 16X4.3MM mm |
Length thru Bore |
N/A 3.03 in |
Depth |
N/A 3.03 in77 mm |
Max. Bore |
N/A 3.625 in92 mm |
Dimension HD |
N/A 4.97 in126.4 mm |
Dimension L1 |
N/A 2.75 in69.85 mm |
Dimension L2 |
N/A 0.44 in11.176 mm |
Dimension L3 |
N/A 0.75 in19.05 mm |
Dimension TW |
N/A 0.5 in12.7 mm |
Bore Size |
N/A 55 MM mm |