CAD (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure

Specifications

Description 

N/A FCX-3-HUB-85MMP7-22X5.4MMKW

Type

N/A HercuFlex® Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Size

N/A 3

Keyway Size (W x D)

N/A 22X5.4MM mm

Length thru Bore

N/A 3.59 in

Depth

N/A 3.59 in91.2 mm

Max. Bore

N/A 4.25 in108 mm

Dimension HD

N/A 5.88 in149.4 mm

Dimension L1

N/A 4.62 in117.348 mm

Dimension L2

N/A 1.31 in33.274 mm

Dimension L3

N/A 1.88 in47.752 mm

Dimension TW

N/A 1 in25.4 mm

Bore Size 

N/A 85MM mm

Performance Data

Max Speed (Unbalanced)

N/A 4000 rpm