CAD (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure

Specifications

Description 

N/A FCX-3.5-HUB-100MMP7-28X6.4MMKW

Type

N/A HercuFlex Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Bore Size

N/A 100 mm

Size

N/A 3.5

Keyway Size (W x D)

N/A 28X6.4MM mm

Length thru Bore

N/A 4.19 in

Depth

N/A 4.19 in106.4 mm

Max. Bore

N/A 5 in127 mm

Dimension HD

N/A 6.87 in174.5 mm

Bore Size 

N/A 100 mm

Performance Data

Max Speed (Unbalanced)

N/A 3500 rpm