CAD (0)
▾
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure
Specifications
Description |
N/A FCX-3.5-HUB-50MMP7-14X3.8MMKW |
Type |
N/A HercuFlex® Gear Coupling Hub |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Coupling Type |
N/A Gear |
Dimensional Data
Bore Size |
N/A 50 mm |
Size |
N/A 3.5 |
Keyway Size (W x D) |
N/A 14X3.8MM mm |
Length thru Bore |
N/A 4.19 in |
Depth |
N/A 4.19 in106.4 mm |
Max. Bore |
N/A 5 in127 mm |
Dimension HD |
N/A 6.87 in174.5 mm |
Dimension L1 |
N/A 5.19 in131.826 mm |
Dimension L2 |
N/A 1.5 in38.1 mm |
Dimension L3 |
N/A 2.56 in65.024 mm |
Dimension TW |
N/A 1.25 in31.75 mm |
Bore Size |
N/A 50 mm |