CAD (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure

Specifications

Description 

N/A FCX-4-HUB-75MMP7-20X4.9MMKW

Type

N/A HercuFlex® Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Size

N/A 4

Keyway Size (W x D)

N/A 20X4.9MM mm

Length thru Bore

N/A 4.75 in

Depth

N/A 4.75 in120.7 mm

Max. Bore

N/A 5.875 in149 mm

Dimension HD

N/A 8.1 in205.7 mm

Dimension L1

N/A 4.62 in117.348 mm

Dimension L2

N/A 1.31 in33.274 mm

Dimension L3

N/A 1.88 in47.752 mm

Dimension TW

N/A 1 in25.4 mm

Bore Size 

N/A 75MM mm

Performance Data

Max Speed (Unbalanced)

N/A 3000 rpm