CAD (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Unit of Measure

Specifications

Description 

N/A FCX-5-HUB-115MMP7-32X7.4MMKW

Type

N/A HercuFlex Gear Coupling Hub

Hub Material

N/A AISI 1045

Style

N/A Bored

Color

N/A Metallic

Coupling Type

N/A Gear

Dimensional Data

Size

N/A 5

Keyway Size (W x D)

N/A 32X7.4MM mm

Length thru Bore

N/A 6.03 in

Depth

N/A 6.03 in153.2 mm

Max. Bore

N/A 7.75 in197 mm

Dimension HD

N/A 10.24 in260 mm

Bore Size 

N/A 115MM mm

Performance Data

Max Speed (Unbalanced)

N/A 2500 rpm