CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A HEC-7-1-1/8-PULLEY

Model

N/A HEC-7

Type

N/A Adjustable Center - Driver

Belt Size

N/A 2926V

Weight

N/A 32.00 lb

UPC Number

N/A 42933

Dimensional Data

Bore Diameter 

N/A 1 1/8 in

Outside Diameter

N/A 10.000 in

Overall Length

N/A 11.560 in

Dimension L1

N/A 5.250 in133.35 mm

Dimension L2

N/A 6.000 in152.40 mm

Cubic inches

N/A 1156.00000 in³

Features

Features 

N/A
  • Sizes range from 6 to 13 inches in diameter
  • Ratings to 15 HP
  • Made of durable cast iron flanges (if greater than 1 HP)
  • Lightweight, corrosion-resistant anodized aluminum flanges on Models 245 and 260
  • Precision balanced for smooth operation