CAD (0)
  • Cart is empty
A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
Unit of Measure

Specifications

Description 

N/A H3067-COLLAR-W/HDW

Coupling Size

N/A H3067

Type

N/A Jaw

Material

N/A Steel

Weight

N/A 4.30 lb

Dimensional Data

Inside Diameter (Dimension B)

N/A 10.000 in254.00 mm

Height

N/A 10.680 in

Depth

N/A 2.880 in

Width

N/A 10.680 in

Cubic inches

N/A 328.49971 in³