CAD (0)
  • Cart is empty
A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
Unit of Measure

Specifications

Description 

N/A H3567-COLLAR-W/HDW

Coupling Size

N/A H3567

Type

N/A Jaw

Material

N/A Steel

Weight

N/A 5.50 lb

Dimensional Data

Inside Diameter (Dimension B)

N/A 11.000 in279.40 mm

Height

N/A 11.680 in

Depth

N/A 3.380 in

Width

N/A 11.680 in

Cubic inches

N/A 461.10771 in³