CAD (0)
  • Cart is empty
A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
Unit of Measure

Specifications

Description 

N/A H4567-COLLAR-W/HDW

Coupling Size

N/A H4567

Type

N/A Jaw

Material

N/A Steel

Weight

N/A 8.25 lb

Dimensional Data

Inside Diameter (Dimension B)

N/A 14.500 in368.30 mm

Height

N/A 15.750 in

Depth

N/A 3.50 in

Width

N/A 15.750 in