CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A 1190-CVR SET 2PC-HZ MM

Type

N/A Grid

Material

N/A Aluminum

Weight

N/A 99.72 lb

Cover Style

N/A Horizontal

Dimensional Data

Height

N/A 26.600 in

Depth

N/A 20.640 in

Width

N/A 26.600 in

Cubic inches

N/A 14604.03840 in³

Coupling Part Numbers

Lovejoy® Grid Coupling Size

N/A 1190