CAD (0)
  • Cart is empty
  • The maximum bore is supplied with a standard ANSI/AGMA 9002-B04 or ISO 286-2 keyway.
  • Taper Lock Bushing mounting screws can be either inch (UNC) or metric (BSW) and care should be taken to select the proper hub part number.
  • Taper Lock Busings are a product of Baldor Dodge and are not included with Lovejoy coupling hubs.
  • Maximum bores size and torque capacities are per Dodge specifications and Lovejoy is not responsible for the accuracy of any of the values listed relative to bore size and torque capacity.
Unit of Measure

Notes

Disclaimer

N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details.

Specifications

Description 

N/A 1110-HUB-3535TL-FRNT MT BSW

Type

N/A Grid Coupling

Hub Material

N/A 1045 Steel

Style

N/A Bored for Taper Lock Bushing

Color

N/A Gray/Metallic

Bore Type

N/A Bored for Taper Lock Bushing

Bushing Series

N/A 3535

Weight

N/A 39.00 lb

Dimensional Data

Lovejoy® Grid Coupling Size

N/A 1110

Set Screw Style Coupling Size (Dimension T)

N/A Taper-Lock 3535 BSW

Height

N/A 6.310 in

Width

N/A 6.310 in

Length thru Bore

N/A 3.625 in92.00 mm

Dimension HD

N/A 6.310 in160.27 mm

Min. Bore (Dimensions ID1/ID2)

N/A 1.625 in41.28 mm

Max. Bore (Dimensions ID1/ID2)

N/A 4.500 in114.30 mm

Max. Bore Bushing

N/A 3.500 in88.90 mm

Max. Parallel Misalignment at Installation (Dimension P)

N/A 0.0100 in

Max. Parallel Misalignment during Operation (Dimension P)

N/A 0.020 in

Distance between Shaft Ends (Dimension G) - Normal Gap

N/A 0.177 in4.50 mm

Taper-Lock Bushing

N/A 3535

Thread

N/A BSW

Cubic inches

N/A 144.33336 in³

Performance Data

Bushing Max. Torque

N/A 44800.00 in·lb

Coupling Rated Torque

N/A 82500.00 in·lb

Max. Angular Misalignment at Installation (X-Y)

N/A 0.009 in

Max. Angular Misalignment during Operation (X-Y)

N/A 0.035 in

Coupling Part Numbers

Falk™ Steelflex® Horizontal Cover Style Coupling Part Number

N/A 1110T10

Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number

N/A GF2110H

Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number

N/A 1110T10

Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number

N/A 1110H

Falk™ Steelflex® Vertical Cover Style Coupling Part Number

N/A 1110T20

Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number

N/A GF2110V

Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number

N/A 1110T20

Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number

N/A 1110V