CAD (0)
▾
-
Lovejoy is pleased to be able to provide quality grid couplings covering a
large number of industry standard sizes and lengths. The Lovejoy grid style
coupling has proven itself in performance and popularity over a wide range
of applications.
Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.
The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.
Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.
Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
-
The Lovejoy Grid coupling is an ideal coupling for
applications where excellent performance is desired and
additional requirements for vibration dampening may
exist. The Horizontal Split Cover design is recommended
in applications where there may be some constraints
on the diameter of the coupling. The vertical design is
recommended for applications where higher speed is one of
the requirements.
- Designed for ease of maintenance and grid spring replacement
- High tensile grid springs ensure superior coupling performance and longer coupling life
- Split covers allow for easy access to grid springs
- Interchangeable with industry standard grid couplings
Unit of Measure
Notes
Disclaimer |
N/A Lovejoy: CAD Models are accurate envelope dimensions only. Features such as bore size and keyway are not rendered or are only representative. Contact Lovejoy Technical Support or refer to product catalogs for details. |
Notes |
N/A
|
Specifications
Description |
N/A 1140-HUB-SOLID |
Type |
N/A Grid Coupling |
Hub Material |
N/A 1045 Steel |
Style |
N/A Unbored |
Color |
N/A Gray/Metallic |
Bore Type |
N/A Solid |
Weight |
N/A 174.20 lb |
Weight - Solid |
N/A 394.00 lb |
Dimensional Data
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Length thru Bore |
N/A 7.250 in184.15 mm |
Overall Length |
N/A 14.630 in371.60 mm |
Outside Diameter (Horiontal Style Cover) |
N/A 15.120 in384.00 mm |
Outside Diameter (Vertical Style Cover) |
N/A 16.380 in416.10 mm |
Min. Bore (Dimensions ID1/ID2) |
N/A 2.625 in67.00 mm |
Max. Bore (Dimensions ID1/ID2) |
N/A 7.250 in184.00 mm |
Dimension FD |
N/A 12.630 in320.70 mm |
Dimension FL |
N/A 0.820 in20.83 mm |
Dimension HD |
N/A 10.000 in254.00 mm |
Dimension G1 |
N/A 0.236 in6.00 mm |
Dimension L (Horizontal Style Cover) |
N/A 7.910 in200.91 mm |
Dimension L (Vertical Style Cover) |
N/A 3.130 in79.50 mm |
Dimension R |
N/A 6.130 in155.70 mm |
Distance between Shaft Ends (Dimension G) - Normal Gap |
N/A 0.236 in5.99 mm |
Cubic inches |
N/A 725.00000 in³ |
Performance Data
Nominal Torque |
N/A 253000.00 in·lb |
Max. Speed (Horizontal Style Cover) |
N/A 1650.00 rpm |
Max. Speed (Vertical Style Cover) |
N/A 2200.00 rpm |
Max. Parallel Misalignment at Installation (Dimension P) |
N/A 0.0110 in |
Max. Parallel Misalignment during Operation (Dimension P) |
N/A 0.022 in |
Max. Angular Misalignment at Installation (X-Y) |
N/A 0.013 in |
Max. Angular Misalignment during Operation (X-Y) |
N/A 0.053 in |
Moment of Inertia (Horizontal Style Cover) WR |
N/A 6306.0000 in·lb |
Moment of Inertia (Vertical Style Cover) WR |
N/A 6431.0000 in·lb |
Coupling Part Numbers
Lovejoy® Grid Coupling Size |
N/A 1140 |
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number |
N/A 1140T10 |
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number |
N/A GF2140H |
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number |
N/A 1140T10 |
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number |
N/A 1140H |
Falk™ Steelflex® Vertical Cover Style Coupling Part Number |
N/A 1140T20 |
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number |
N/A GF2140V |
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number |
N/A 1140T20 |
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number |
N/A 1140V |
Features
Features |
N/A
|