CAD (0)
▾
Unit of Measure
Specifications
Description |
N/A 1020-SPCR HUB HARDWARE KIT |
Bore Type |
N/A No Bore |
Type |
N/A Spacer Hub Hardware |
Material |
N/A Steel |
Application |
N/A Fasteners |
Number of Pieces |
N/A 8 |
Weight |
N/A 0.06 lb |
Color |
N/A Gray/Metallic |
Coupling Type |
N/A Gear |
Dimensional Data
Width |
N/A 5.00 in |
Height |
N/A 3.00 in |
Depth |
N/A 1.00 in |
Cubic inches |
N/A 15.00000 in³ |
Coupling Part Numbers
Lovejoy® Grid Coupling Size |
N/A 1020 |
Falk™ Steelflex® Horizontal Cover Style Coupling Part Number |
N/A 1020T10 |
Morse® / Browning® Grid-Flex Horizontal Cover Style Coupling Part Number |
N/A GF2020H |
Dodge® Grid-Lign® Horizontal Cover Style Coupling Part Number |
N/A 1020T10 |
Kop-Flex® / Kop-Grid® Horizontal Cover Style Coupling Part Number |
N/A 1020H |
Falk™ Steelflex® Vertical Cover Style Coupling Part Number |
N/A 1020T20 |
Morse® / Browning® Grid-Flex Vertical Cover Style Coupling Part Number |
N/A GF2020V |
Dodge® Grid-Lign® Vertical Cover Style Coupling Part Number |
N/A 1020T20 |
Kop-Flex® / Kop-Grid® Vertical Cover Style Coupling Part Number |
N/A 1020V |