CAD (0)
  • Cart is empty
This clutch is a Gen3 quality-crafted, power dense solution for your drivetrain, now in a smaller package. The Integral option comes with "plug and play" hydraulics with no need for an external hydraulics system. The clutch comes with the pump, tank, filter, and manifold attached and ready for power. All units are sold with the PT Tech Clutch Controller and capable of connecting to the HPTOLink App for monitoring and troubleshooting.
Unit of Measure

Specifications

Engine Power (Hp)

N/A 380 to 800

Max Engine Torque

N/A 2800 lb·ft

Max Speed Input

N/A 2250 rpm

Inlet Pressure

N/A 400 to 3000 psi

Weight

N/A 450 lb

Engine Housing

N/A SAE #1 & #0

Engine Flywheel

N/A SAE 14

Overall Length

N/A 22.1 in

Useable Shaft Length

N/A 6.88 in

Shaft Diameter

N/A 3.50 in