CAD (0)
▾
Vertical Pump/Motor Mounts
-
Lovejoy Hydraulics Vertical pump/motor mounts are a cost-effective, space-saving solution that allows mounting the pump through the tank lid top
or from underneath. The pump and mount assembly is enclosed inside the tank, which is a safe, quiet, compact way of mounting the pump/motor
assembly. Vertical mounts are available in NEMA C-Face motor frame sizes from 56C to 256TC for most SAE and Metric 2 and 4 bolt pump
flanges. Two mounting options are available to give additional flexibility in Vertical Power Unit Design.
-
A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/
motor mount. The kit does NOT contain hardware required to mount the pump/motor mount to the tank lid top.
Unit of Measure
Specifications
Description |
N/A BHN-56-24-80AB-V2-L=3.50 |
Pump Flange |
N/A 80 A2/B4 |
Frame Size |
N/A 56C, 143TC / 145TC |
Type |
N/A Pump Mounting Bracket |
Material |
N/A Aluminum Alloy |
Application |
N/A Pump / Motor Mounts |
Contents |
N/A Bracket Only |
Type - 2 Bolts (Dimension XBF2) |
N/A 3/8-16 |
Type - 4 Bolts (Dimension XBF4) |
N/A 5/16-18 |
# of Bolts |
N/A 2 / 4 Bolts |
Weight |
N/A 2.23 lb |
UPC Number |
N/A 5176 |
Vertical Installation # |
N/A 2 |
Mount Type |
N/A BHN-56 24-80AB V2 L=3.50 |
Mounting Style |
N/A Vertical |
Style |
N/A BHN |
