CAD (0)
▾
Horizontal Pump/Motor Mounts
-
Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with
a weep hole to drain any pump leakage. Fluid leakage from this hole
is a “tell-tale” detection of leaking seals or other areas of concern.
Horizontal mounts are available for mounting NEMA C-Face motors
in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt
pump flanges. Certain horizontal mounts can be mounted vertically
as well by using Vertical Mounting - Installation 1 and a Vertical Mount
gasket.
-
A Motor Mount kit and Pump Mount kit is included. Each includes all
the required bolts and washers to mount the pump and motor to the
pump/motor mount.
Unit of Measure
Specifications
Description |
N/A BHN-182-04-4F17-HV-L=5.00 |
Pump Flange |
N/A USA4F17 |
Frame Size |
N/A 182TC - 256TC |
Type |
N/A Pump Mounting Bracket |
Material |
N/A Aluminum Alloy |
Application |
N/A Pump / Motor Mounts |
Contents |
N/A Bracket Only |
Type - 4 Bolts (Dimension XBF4) |
N/A 5/16-18 |
# of Bolts |
N/A 4 Bolts |
Weight |
N/A 3.08 lb |
UPC Number |
N/A 5101 |
Mount Type |
N/A BHN-182 04-4F17 HV L=5.00 |
Mounting Style |
N/A Horizontal |
Style |
N/A BHN |
