CAD (0)
▾
Horizontal Pump/Motor Mounts
-
Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with
a weep hole to drain any pump leakage. Fluid leakage from this hole
is a “tell-tale” detection of leaking seals or other areas of concern.
Horizontal mounts are available for mounting NEMA C-Face motors
in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt
pump flanges. Certain horizontal mounts can be mounted vertically
as well by using Vertical Mounting - Installation 1 and a Vertical Mount
gasket.
-
A Motor Mount kit and Pump Mount kit is included. Each includes all
the required bolts and washers to mount the pump and motor to the
pump/motor mount.
Unit of Measure
Specifications
Description |
N/A BHN-182-24-80AB-HV-L=5.00 |
Pump Flange |
N/A 80 A2/B4 |
Frame Size |
N/A 182TC - 256TC |
Type |
N/A Pump Mounting Bracket |
Material |
N/A Aluminum Alloy |
Application |
N/A Pump / Motor Mounts |
Contents |
N/A Bracket Only |
Type - 2 Bolts (Dimension XBF2) |
N/A 3/8-16 |
Type - 4 Bolts (Dimension XBF4) |
N/A 5/16-18 |
# of Bolts |
N/A 2 / 4 Bolts |
Weight |
N/A 2.86 lb |
UPC Number |
N/A 5104 |
Mount Type |
N/A BHN-182 24-80AB HV L=5.00 |
Mounting Style |
N/A Horizontal |
Style |
N/A BHN |
Dimensional Data
XM Face to Face |
N/A 5.000 in127.00 mm |
Outside Diameter BD |
N/A 9.000 in228.60 mm |
Dimension CL |
N/A 4.310 in109.47 mm |
Pilot Size (Dimension XAK) |
N/A 3.150 in80.01 mm |
Circle Size - 2 Bolts (Dimension XAJ2) |
N/A 4.291 in109.00 mm |
Circle Size - 4 Bolts (Dimension XAJ4) |
N/A 4.055 in103.00 mm |
Bolt Circle Diameter (Dimension AJ) |
N/A 7.250 in184.15 mm |
Bolt Hole Diameter (Dimension BF) |
N/A 17/32 in13.49 mm |
Motor Pilot Size (Dimension AK) |
N/A 8.501 in215.93 mm |
Dimension Z |
N/A 4.400 in111.76 mm |
Cubic inches |
N/A 405.00000 in³ |