CAD (0)
▾
Horizontal Pump/Motor Mounts
-
Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with
a weep hole to drain any pump leakage. Fluid leakage from this hole
is a “tell-tale” detection of leaking seals or other areas of concern.
Horizontal mounts are available for mounting NEMA C-Face motors
in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt
pump flanges. Certain horizontal mounts can be mounted vertically
as well by using Vertical Mounting - Installation 1 and a Vertical Mount
gasket.
-
A Motor Mount kit and Pump Mount kit is included. Each includes all
the required bolts and washers to mount the pump and motor to the
pump/motor mount.
Unit of Measure
Specifications
Description |
N/A BHN-56-24-80AB-HV-L=3.50 |
Pump Flange |
N/A 80 A2/B4 |
Frame Size |
N/A 56C, 143TC / 145TC |
Type |
N/A Pump Mounting Bracket |
Material |
N/A Aluminum Alloy |
Application |
N/A Pump / Motor Mounts |
Contents |
N/A Bracket Only |
Type - 2 Bolts (Dimension XBF2) |
N/A 3/8-16 |
Type - 4 Bolts (Dimension XBF4) |
N/A 5/16-18 |
# of Bolts |
N/A 2 / 4 Bolts |
Weight |
N/A 2.44 lb |
UPC Number |
N/A 5124 |
Mount Type |
N/A BHN-56 24-80AB HV L=3.50 |
Mounting Style |
N/A Horizontal |
Style |
N/A BHN |
Dimensional Data
XM Face to Face |
N/A 3.500 in88.90 mm |
Outside Diameter BD |
N/A 6.810 in172.97 mm |
Dimension CL |
N/A 2.810 in71.37 mm |
Pilot Size (Dimension XAK) |
N/A 3.150 in80.01 mm |
Circle Size - 2 Bolts (Dimension XAJ2) |
N/A 4.291 in109.00 mm |
Circle Size - 4 Bolts (Dimension XAJ4) |
N/A 4.055 in103.00 mm |
Bolt Circle Diameter (Dimension AJ) |
N/A 5.880 in149.35 mm |
Bolt Hole Diameter (Dimension BF) |
N/A 7/16 in11.11 mm |
Motor Pilot Size (Dimension AK) |
N/A 4.501 in114.33 mm |
Dimension Z |
N/A 4.200 in106.68 mm |
Cubic inches |
N/A 162.31635 in³ |