CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A BHN-56-GASKET-VERTICAL HV

Type

N/A Gaskets

Weight

N/A 0.02 lb

Material

N/A Cork

Color

N/A Natural

Frame Size

N/A 56C - 145TC

Mount Type

N/A BHN-56 GASKET VERTICAL HV

Mounting Style

N/A Vertical

Dimensional Data

Size 

N/A 6.75 x 5.19 x 0.06 in

Motor Flange Outside Diameter

N/A 6.810 in172.97 mm

Inside Diameter

N/A 5.190 in

Thickness

N/A 0.060 in

Cubic inches

N/A 0.02452 in³