CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A BHN-182-GASKET-VERTICAL HV

Type

N/A Gaskets

Weight

N/A 0.04 lb

Material

N/A Cork

Color

N/A Natural

Frame Size

N/A 182C - 256TC

Mount Type

N/A BHN-182 GASKET VERTICAL HV

Mounting Style

N/A Vertical

Dimensional Data

Size 

N/A 8.94 x 6.38 x 0.06 in

Motor Flange Outside Diameter

N/A 11.50 in292.10 mm

Inside Diameter

N/A 6.250 in

Thickness

N/A 0.060 in

Cubic inches

N/A 0.04140 in³