CAD (0)
  • Cart is empty
  • For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
Unit of Measure

Specifications

Description 

N/A RRS190-SPCR ASSY-BSE=100MM

Hub Style

N/A 2

Coupling Type

N/A Jaw

Material

N/A Buna-N

Insert Style

N/A Wrap Type

Color

N/A Metallic/Gray

Weight

N/A 8.60 lb

Dimensional Data

Height

N/A 5.0 in

Depth

N/A 100 mm

Width

N/A 5.00 in

Cubic inches

N/A 98.42500 in³

Dimensional Data of Related Coupling

Coupling Size

N/A RRS190

Min. Bore (Dimensions ID1/ID2)

N/A 0.750 in19.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 2.125 in54.00 mm

Dimension CD

N/A 5.000 in127.00 mm

Spacer Length (Dimension S)

N/A 3.937 in100 mm

Performance Data of Related Coupling

Normal Temperature Range

N/A -40 to 212 ºF

Nominal Torque

N/A 1728.00 in·lb

Spacer Assembly Contains

Spacer Assembly Contains

N/A
  • 2 Snap Wrap Spiders w/o Ring
  • 2 Collars w/ Screws
  • 1 Spacer

Notes

Notes 

N/A
  • Spacer length denotes separation between shaft ends.