CAD (0)
  • Cart is empty
    The SX Type is the standard coupling type that includes two hubs, a stock length spacer designed to meet industry standard lengths, and two unitized disc packs. The coupling has two flex planes, one at each disc pack, allowing this coupling to accommodate parallel, angular, and axial misalignment with specified limits. The coupling is available in 4, 6, and 8 bolt designs and bore sizes up to 13 inches (330mm) on the largest size. Custom spacer lengths can be manufactured to meet special shaft separations required for specific applications. The SX coupling can be fitted with overload bushings to protect the disc packs in over torque conditions and can act as an anti-flail device. SX couplings are assembled at the time of installation on the equipment where the coupling will be in service.
Unit of Measure

Specifications

Description 

N/A SX202-6-CP-RSBX2-3/4-BSE=6.25

Weight

N/A 59.051 lb

Dimensional Data

Size

N/A 202-6

Keyway Sizes (W x D)

N/A No Keyway

Distance between Shaft Ends (Dimension BSE)

N/A 6.250 in