CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A SX158-6-SPCR-BSE=4.375

Hub Style

N/A Standard

Type

N/A SX-Type Coupling Spacer

Material

N/A Steel

Style

N/A Bored

Color

N/A Metallic

Coupling Series

N/A SX

Coupling Type

N/A Disc

Weight

N/A 5.82 lb

Dimensional Data

Size

N/A 158-6

Dimension FD

N/A 6.22 in157.99 mm

Overall Length (for an SX Style coupling)

N/A 3.493 in88.72 mm

Distance between Shaft Ends (Dimension BSE)

N/A 4.375 in111.13 mm

Performance Data

Nominal Torque

N/A 17700 in·lb2000 N·m

Max. Torque

N/A 35400 in·lb4000 N·m

Max. Speed (Unbalanced)

N/A 4920 rpm

Max. Speed (Balanced)

N/A 12300 rpm

Max. Angular Misalignment

N/A 1.5 º