CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A SX228-6-SPCR-BSE=8"

Hub Style

N/A Standard

Type

N/A SX-Type Coupling Spacer

Material

N/A Steel

Style

N/A Bored

Color

N/A Metallic

Coupling Series

N/A SX

Coupling Type

N/A Disc

Weight

N/A 19.75 lb

Dimensional Data

Size

N/A 228-6

Dimension FD

N/A 8.98 in228.09 mm

Overall Length (for an SX Style coupling)

N/A 6.622 in168.20 mm

Distance between Shaft Ends (Dimension BSE)

N/A 8.000 in203.20 mm

Performance Data

Nominal Torque

N/A 62000 in·lb7000 N·m

Max. Torque

N/A 123900 in·lb14000 N·m

Max. Speed (Unbalanced)

N/A 3400 rpm

Max. Speed (Balanced)

N/A 8500 rpm

Max. Angular Misalignment

N/A 1 º