CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A SX255-6-SPCR-BSE=9"

Hub Style

N/A Standard

Type

N/A SX-Type Coupling Spacer

Material

N/A Steel

Style

N/A Bored

Color

N/A Metallic

Coupling Series

N/A SX

Coupling Type

N/A Disc

Weight

N/A 28.82 lb

Dimensional Data

Size

N/A 255-6

Dimension FD

N/A 10.04 in255.02 mm

Overall Length (for an SX Style coupling)

N/A 7.386 in187.60 mm

Distance between Shaft Ends (Dimension BSE)

N/A 9.000 in228.60 mm

Performance Data

Nominal Torque

N/A 90300 in·lb10200 N·m

Max. Torque

N/A 180600 in·lb20400 N·m

Max. Speed (Unbalanced)

N/A 3080 rpm

Max. Speed (Balanced)

N/A 7700 rpm

Max. Angular Misalignment

N/A 1 º