CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A SX202-6-SPCR-BSE=6.25

Hub Style

N/A Standard

Type

N/A SX-Type Coupling Spacer

Material

N/A Steel

Style

N/A Bored

Color

N/A Metallic

Coupling Series

N/A SX

Coupling Type

N/A Disc

Weight

N/A 13 lb

Dimensional Data

Size

N/A 202-6

Dimension FD

N/A 7.95 in201.93 mm

Overall Length (for an SX Style coupling)

N/A 5.013 in127.33 mm

Distance between Shaft Ends (Dimension BSE)

N/A 6.250 in158.75 mm

Performance Data

Nominal Torque

N/A 40700 in·lb4600 N·m

Max. Torque

N/A 81400 in·lb9200 N·m

Max. Speed (Unbalanced)

N/A 3840 rpm

Max. Speed (Balanced)

N/A 9600 rpm

Max. Angular Misalignment

N/A 1 º