CAD (0)
  • Cart is empty
  • A complete Jaw In-Shear coupling is composed of two standard Lovejoy L or C Type hubs (find under Jaw section), a Jaw In-Shear 6 Pin Urethane Element, and a Jaw In-Shear 6 Pin Ring. (Spacers are also available for sizes LS090-CS350.)
  • For highly corrosive, heavy wash down environments, the JIS 6 Pin design combined with Lovejoy’s stainless steel jaw hubs creates a fully stainless steel/urethane coupling.
Unit of Measure

Specifications

Description 

N/A LS099/100-SPIDER W/RING-URE

Coupling Size

N/A LS099, LS100

Ring Material

N/A Stainless Steel

Application

N/A Jaw In Shear Spider & Ring

Number of Pieces

N/A 2

Weight

N/A 0.63 lb

Coupling Type

N/A Jaw In-Shear

Dimensional Data

Width

N/A 1.210 in

Height

N/A 1.210 in

Depth

N/A 3.190 in

Cubic inches

N/A 4.67048 in³

Dimensional Data of Related Coupling

Dimension W

N/A 1.21 in21.08 mm

Performance Data of Related Coupling

Coupling Nominal Torque

N/A 560 in·lb

Kit Contains

Kit Contains

N/A
  • (1) Jaw-In Shear Spider
  • (1) Jaw-In Shear Ring