CAD (0)
  • Cart is empty
  • A complete Jaw In-Shear coupling is composed of two standard Lovejoy L or C Type hubs (find under Jaw section), a Jaw In-Shear 6 Pin Urethane Element, and a Jaw In-Shear 6 Pin Ring. (Spacers are also available for sizes LS090-CS350.)
  • For highly corrosive, heavy wash down environments, the JIS 6 Pin design combined with Lovejoy’s stainless steel jaw hubs creates a fully stainless steel/urethane coupling.
Unit of Measure

Specifications

Description 

N/A CS285-JAW IN SHEAR SPDR

Coupling Type

N/A Jaw In-Shear

Hub Style

N/A 1

Material

N/A Urethane

Insert Style

N/A Wrap Type

Color

N/A Blue

Weight

N/A 4.05 lb

Complete Coupling Weight

N/A 80.60 lb

Dimensional Data

Ring Height

N/A 2.970 in

Ring Depth

N/A 10.000 in

Dimension W

N/A 2.970 in75.44 mm

Coupling Size

N/A CS285

Cubic inches

N/A 88.20900 in³

Dimensional Data of Related Coupling

Length thru Bore

N/A 3.750 in95.25 mm

Outside Diameter

N/A 8.500 in215.90 mm

Min. Bore (Dimensions ID1/ID2)

N/A 1.250 in32.00 mm

Max. Bore (Dimensions ID1/ID2)

N/A 4.000 in102 mm

Overall Length

N/A 10.690 in271.53 mm

Thread (Dimension T)

N/A 5/8-11

Dimension G

N/A 3.190 in81.03 mm

Dimension HD

N/A 6.500 in165.10 mm

Performance Data

Normal Temperature Range

N/A -30 to 200 ºF

Performance Data of Related Coupling

Coupling Nominal Torque

N/A 18760.00 in·lb

Max. Torque

N/A 37500.00 in·lb

Max. Speed

N/A 2300.00 rpm