CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Description 

N/A HM-7-1-1/8-PULLEY

Model

N/A HM-7

Type

N/A Fixed Center - Driver

Ratio

N/A 8.7:1

Weight

N/A 28.50 lb

UPC Number

N/A 21541

Dimensional Data

Bore Diameter 

N/A 1 1/8 in

Width

N/A 3.680 in

Outside Diameter

N/A 10.000 in

Max. Pitch Diameter (Dimension PD)

N/A 9.700 in

Min. Pitch Diameter (Dimension PD)

N/A 3.280 in

Overall Length

N/A 11.630 in

Cubic inches

N/A 1163.00000 in³

Performance Data

Torque Capacity

N/A 5 to 7.5 in·lb

Motor Power at 1,750 rpm

N/A 3 to 5 hp