CAD (0)
▾
Unit of Measure
Specifications
Pilot-Bore Diameter |
N/A 17/32 |
Maximum Bore Size - Standard Keyway |
N/A 40 mm1 5/8 in |
Max. RPM |
N/A 9000 rpm |
Insert Color |
N/A Red |
Continuous Torque |
N/A 120 N·m1059 in·lb |
Weight |
N/A 2.3 Kg5 lb |
Dimensions
Dimension Drawing |
N/A
![]() QuickFlex-Dim |
A |
N/A 91.5 mm3.60 in |
C |
N/A 33.5 mm1.32 in |
D1 |
N/A 80.3 mm3.16 in |
D2 |
N/A 58.7 mm2.31 in |
D3 |
N/A 64.5 mm2.55 in |
F |
N/A 34.0 mm1.34 in |
G Min |
N/A 2.27 mm0.089 in |
G Max |
N/A 2.64 mm0.104 in |
H |
N/A 44.5 mm1.75 in |
L1 |
N/A 29.0 mm1.14 in |
P |
N/A 34.3 mm1.35 in |
X |
N/A 22.4 mm0.88 in |
