CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Pilot-Bore Diameter

N/A 2 1/2

Maximum Bore Size - Standard Keyway

N/A 175 mm6 1/2 in

Maximum Bore Size - Shallow Keyway

N/A 7-1/2 in

Max. RPM

N/A 2400 rpm

Insert Color

N/A Black

Continuous Torque

N/A 62597 N·m553982 in·lb

Weight

N/A 186.0 Kg410 lb

Dimensions

A

N/A 377.5 mm14.86 in

C

N/A 151.5 mm5.96 in

D1

N/A 450.9 mm17.75 in

D2

N/A 241.3 mm9.50 in

D3

N/A 325.1 mm12.80 in

F

N/A 145.8 mm5.74 in

G Min

N/A 7.32 mm0.288 in

G Max

N/A 10.08 mm0.397 in

H

N/A 184.4 mm7.26 in

L1

N/A 113.0 mm4.45 in

P

N/A 185.9 mm7.32 in

X

N/A 85.1 mm3.35 in