CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Pilot-Bore Diameter

N/A 2 1/2

Maximum Bore Size - Standard Keyway

N/A 205 mm8 in

Maximum Bore Size - Shallow Keyway

N/A 9 in

Max. RPM

N/A 2000 rpm

Insert Color

N/A Blue

Continuous Torque

N/A 64004 N·m566434 in·lb

Weight

N/A 245.9 Kg542 lb

Dimensions

A

N/A 411.4 mm16.20 in

C

N/A 157.4 mm6.20 in

D1

N/A 497.6 mm19.56 in

D2

N/A 279.4 mm11.00 in

D3

N/A 383.3 mm15.09 in

F

N/A 157.0 mm6.18 in

G Min

N/A 4.24 mm0.167 in

G Max

N/A 7.85 mm0.309 in

H

N/A 202.7 mm7.98 in

L1

N/A 127.0 mm5.00 in

P

N/A 188.5 mm7.42 in

X

N/A 101.3 mm3.99 in