CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Pilot-Bore Diameter

N/A 2 1/2

Maximum Bore Size - Standard Keyway

N/A 280 mm11 in

Maximum Bore Size - Shallow Keyway

N/A 11 1/4 in

Max. RPM

N/A 1200 rpm

Insert Color

N/A White

Continuous Torque

N/A 127817 N·m1131179 in·lb

Weight

N/A 515.3 Kg1136 lb

Dimensions

A

N/A 510.4 mm20.09 in

C

N/A 233.4 mm9.18 in

D1

N/A 619.3 mm24.38 in

D2

N/A 381.0 mm15.00 in

D3

N/A 450.9 mm17.75 in

F

N/A 183.4 mm7.22 in

G Min

N/A 5.99 mm0.236 in

G Max

N/A 10.77 mm0.424 in

H

N/A 251.0 mm9.88 in

L1

N/A 138.4 mm5.45 in

P

N/A 275.6 mm10.85 in

X

N/A 144.3 mm5.68 in