CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Pilot-Bore Diameter

N/A 5

Maximum Bore Size - Standard Keyway

N/A 340.00 mm13.5 in

Max. RPM

N/A 1000 rpm

Insert Color

N/A White

Continuous Torque

N/A 175751 N·m1555571 in·lb

Weight

N/A 826.9 Kg1823 lb

Dimensions

A

N/A 570.0 mm22.44 in

C

N/A 258.6 mm10.18 in

D1

N/A 747.3 mm29.42 in

D2

N/A 471.9 mm18.58 in

D3

N/A 557.5 mm21.95 in

F

N/A 203.2 mm8.00 in

G Min

N/A 9.55 mm0.376 in

G Max

N/A 13.46 mm0.530 in

H

N/A 279.4 mm11.00 in

L1

N/A 155.7 mm6.13 in

P

N/A 308.1 mm12.13 in

X

N/A 163.6 mm6.44 in