CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Pilot-Bore Diameter

N/A 6

Maximum Bore Size - Standard Keyway

N/A 405 mm16 in

Max. RPM

N/A 850 rpm

Insert Color

N/A Black

Continuous Torque

N/A 444918 N·m3937967 in·lb

Weight

N/A 1512.3 Kg3334 lb

Dimensions

A

N/A 785.9 mm30.94 in

C

N/A 303.3 mm11.94 in

D1

N/A 871.5 mm34.31 in

D2

N/A 533.4 mm21.00 in

D3

N/A 660.4 mm26.00 in

F

N/A 304.8 mm12.00 in

G Min

N/A 10.03 mm0.395 in

G Max

N/A 13.00 mm0.511 in

H

N/A 387.4 mm15.25 in

L1

N/A 241.3 mm9.50 in

P

N/A 358.9 mm14.13 in

X

N/A 176.3 mm6.94 in