CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Pilot-Bore Diameter

N/A 10

Maximum Bore Size - Standard Keyway

N/A 505 mm20 in

Max. RPM

N/A 700 rpm

Insert Color

N/A Blue

Continuous Torque

N/A 610529 N·m5403788 in·lb

Weight

N/A 2745.1 Kg6052 lb

Dimensions

A

N/A 889.0 mm35.00 in

C

N/A 393.7 mm15.50 in

D1

N/A 1119.1 mm44.06 in

D2

N/A 660.4 mm26.00 in

D3

N/A 863.6 mm34.00 in

F

N/A 336.6 mm13.25 in

G Min

N/A 10.9 mm0.428 in

G Max

N/A 15.30 mm0.603 in

H

N/A 438.2 mm17.25 in

L1

N/A 247.7 mm9.75 in

P

N/A 463.6 mm18.25 in

X

N/A 215.9 mm8.50 in