CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Pilot-Bore Diameter

N/A 1 1/2

Maximum Bore Size - Standard Keyway

N/A 105 mm4 1/8 in

Max. RPM

N/A 3800 rpm

Insert Color

N/A White

Continuous Torque

N/A 8718 N·m77158 in·lb

Weight

N/A 36.7 Kg80 lb

Dimensions

A

N/A 219.0 mm8.61 in

C

N/A 100.6 mm3.95 in

D1

N/A 266.7 mm10.5 in

D2

N/A 147.1 mm5.79 in

D3

N/A 190.0 mm7.48 in

F

N/A 78.7 mm3.10 in

G Min

N/A 4.32 mm0.170 in

G Max

N/A 5.31 mm0.209 in

H

N/A 107.1 mm4.21 in

L1

N/A 59.2 mm2.33 in

P

N/A 118.6 mm4.67 in

X

N/A 63.2 mm2.49 in