CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Pilot-Bore Diameter

N/A 15/16

Maximum Bore Size - Standard Keyway

N/A 75 mm3 in

Max. RPM

N/A 4800 rpm

Insert Color

N/A Blue

Continuous Torque

N/A 3971 N·m35144 in·lb

Weight

N/A 21.3 Kg47 lb

Dimensions

A

N/A 179.7 mm7.07 in

C

N/A 90.3 mm3.55 in

D1

N/A 227.3 mm8.95 in

D2

N/A 108.0 mm4.25 in

D3

N/A 150.4 mm5.92 in

F

N/A 62.5 mm2.46 in

G Min

N/A 5.62 mm0.221 in

G Max

N/A 8.13 mm0.320 in

H

N/A 86.4 mm3.4 in

L1

N/A 44.7 mm1.76 in

P

N/A 110.7 mm4.36 in

X

N/A 55.6 mm2.19 in