CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Pilot-Bore Diameter

N/A 17/32

Maximum Bore Size - Standard Keyway

N/A 40 mm1 5/8 in

Max. RPM

N/A 9000 rpm

Insert Color

N/A Black

Continuous Torque

N/A 452 N·m4001 in·lb

Weight

N/A 3.2 Kg7 lb

Dimensions

A

N/A 91.5 mm3.60 in

C

N/A 33.5 mm1.32 in

D1

N/A 119.4 mm4.70 in

D2

N/A 58.7 mm2.31 in

D3

N/A 64.5 mm2.55 in

F

N/A 34.0 mm1.34 in

G Min

N/A 2.27 mm0.089 in

G Max

N/A 2.64 mm0.104 in

H

N/A 44.5 mm1.75 in

L1

N/A 29.0 mm1.14 in

P

N/A 45.2 mm1.78 in

X

N/A 22.4 mm0.88 in