CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Pilot-Bore Diameter

N/A 1

Maximum Bore Size - Standard Keyway

N/A 95 mm3 7/8 in

Max. RPM

N/A 4200 rpm

Insert Color

N/A Red

Continuous Torque

N/A 3475 N·m30753 in·lb

Weight

N/A 29.5 Kg65.00 lb

Dimensions

A

N/A 197.8 mm7.78 in

C

N/A 96.2 mm3.78 in

D1

N/A 250.2 mm9.85 in

D2

N/A 139.7 mm5.50 in

D3

N/A 171.5 mm6.75 in

F

N/A 67.8 mm2.67 in

G Min

N/A 6.43 mm0.253 in

G Max

N/A 7.98 mm0.314 in

H

N/A 95.3 mm3.75 in

L1

N/A 50.8 mm2 in

P

N/A 114.3 mm4.50 in

X

N/A 62.2 mm2.45 in