CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Pilot-Bore Diameter

N/A 1 7/8

Maximum Bore Size - Standard Keyway

N/A 140 mm5 1/2 in

Maximum Bore Size - Shallow Keyway

N/A 6-3/8 in

Max. RPM

N/A 3000 rpm

Insert Color

N/A Red

Continuous Torque

N/A 12001 N·m106208 in·lb

Weight

N/A 102.5 Kg226 lb

Dimensions

A

N/A 312.2 mm12.29 in

C

N/A 129.4 mm50.9 in

D1

N/A 387.4 mm15.25 in

D2

N/A 198.4 mm7.81 in

D3

N/A 266.7 mm10.50 in

F

N/A 116.8 mm4.60 in

G Min

N/A 6.02 mm0.237 in

G Max

N/A 8.86 mm0.349 in

H

N/A 152.4 mm6.00 in

L1

N/A 91.4 mm3.60 in

P

N/A 157.7 mm6.21 in

X

N/A 77.2 mm3.04 in