CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Pilot-Bore Diameter

N/A 1 7/8

Maximum Bore Size - Standard Keyway

N/A 115 mm4 1/2 in

Max. RPM

N/A 3400 rpm

Insert Color

N/A Black

Continuous Torque

N/A 24794 N·m219429 in·lb

Weight

N/A 61.8 Kg136 lb

Dimensions

A

N/A 260.8 mm10.27 in

C

N/A 121 mm4.77 in

D1

N/A 349.2 mm13.50 in

D2

N/A 177.8 mm7.00 in

D3

N/A 235.0 mm9.25 in

F

N/A 95.3 mm3.75 in

G Min

N/A 4.98 mm0.196 in

G Max

N/A 8.51 mm0.335 in

H

N/A 127.0 mm5.0 in

L1

N/A 69.9 mm2.75 in

P

N/A 149.4 mm5.88 in

X

N/A 69.9 mm2.75 in