CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Pilot-Bore Diameter

N/A 5/8

Maximum Bore Size - Standard Keyway

N/A 50 mm2 1/8 in

Max. RPM

N/A 7000 rpm

Insert Color

N/A White

Continuous Torque

N/A 913 N·m8077 in·lb

Weight

N/A 5.9 Kg13 lb

Dimensions

A

N/A 124.3 mm4.9 in

C

N/A 52.1 mm2.06 in

D1

N/A 142.7 mm5.62 in

D2

N/A 81 mm3.19 in

D3

N/A 85.6 mm3.37 in

F

N/A 46 mm1.81 in

G Min

N/A 2.54 mm0.100 in

G Max

N/A 3.30 mm0.130 in

H

N/A 60.7 mm2.39 in

L1

N/A 36.1 mm1.42 in

P

N/A 63.5 mm2.5 in

X

N/A 30.7 mm1.21 in