CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Pilot-Bore Diameter

N/A 23/32

Maximum Bore Size - Standard Keyway

N/A 60 mm2 3/8 in

Max. RPM

N/A 6000 rpm

Insert Color

N/A Red

Continuous Torque

N/A 998 N·m8833 in·lb

Weight

N/A 9.1 Kg20 lb

Dimensions

A

N/A 154 mm6.06 in

C

N/A 63.6 mm2.5 in

D1

N/A 193.5 mm7.62 in

D2

N/A 89.4 mm3.52 in

D3

N/A 114 mm4.49 in

F

N/A 54.9 mm2.16 in

G Min

N/A 2.67 mm0.105 in

G Max

N/A 4.60 mm0.181 in

H

N/A 75.2 mm2.96 in

L1

N/A 45.2 mm1.78 in

P

N/A 78.2 mm3.08 in

X

N/A 42.2 mm1.66 in