CAD (0)
  • Cart is empty
QUICK FLEX double ended spacers utilize two standard hubs, two inserts, and two covers.
Unit of Measure

Specifications

Description 

N/A QF175DESPBODYX8.77

Type

N/A QUICK FLEX Spacer Body

Size

N/A 175

Dimensional Data

Dimension S

N/A 8.770 in