CAD (0)
  • Cart is empty
QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
Unit of Measure

Specifications

Description 

N/A QF250SPBODYX294MM

Type

N/A QUICK FLEX Spacer Body

Outside Diameter

N/A 147.1 mm

Size

N/A 250

Dimensional Data

Dimension S

N/A 294 mm

Dimension D1

N/A 5.79 in