CAD (0)
  • Cart is empty
QUICK FLEX single ended spacers utilize a standard hub on one end and a flanged spacer hub on the other.
Unit of Measure

Specifications

Description 

N/A QF1890SPBODYX416MM

Type

N/A QUICK FLEX Spacer Body

Outside Diameter

N/A 241.3 mm

Size

N/A 1890

Dimensional Data

Dimension S

N/A 416 mm

Dimension D1

N/A 9.5 in